Project Outputs Generation Report
---------------------------------
Start Output Generation At 16:36:29 On 2023/12/8

Output: Gerber Files
Type  : Gerber
From  : Variant [[No Variations]] of PCB Document [PMP41042.PcbDoc]
   Generated File[PMP41042E1_PnP.GTO]
   Generated File[PMP41042E1_PnP.GTP]
   Generated File[PMP41042E1_PnP.GTS]
   Generated File[PMP41042E1_PnP.GTL]
   Generated File[PMP41042E1_PnP.G1]
   Generated File[PMP41042E1_PnP.G2]
   Generated File[PMP41042E1_PnP.G3]
   Generated File[PMP41042E1_PnP.G4]
   Generated File[PMP41042E1_PnP.GBL]
   Generated File[PMP41042E1_PnP.GBS]
   Generated File[PMP41042E1_PnP.GBP]
   Generated File[PMP41042E1_PnP.GBO]
   Generated File[PMP41042E1_PnP.GM1]
   Generated File[PMP41042E1_PnP.GM3]
   Generated File[PMP41042E1_PnP.GM5]
   Generated File[PMP41042E1_PnP.GM13]
   Generated File[PMP41042E1_PnP.GM15]
   Generated File[PMP41042E1_PnP.GPT]
   Generated File[PMP41042E1_PnP.GPB]
   Generated File[PMP41042E1_PnP.GD1]
   Generated File[PMP41042E1_PnP.GG1]
   Generated File[PMP41042E1_PnP.RUL]
   Generated File[PMP41042E1_PnP.EXTREP]
   Generated File[PMP41042E1_PnP.REP]


Files Generated   : 24
Documents Printed : 0

Finished Output Generation At 16:37:12 On 2023/12/8